Warning Icon
This product was discontinued on: March 30, 2024

For other alternatives, please contact us for more information.

1 Replacement products available

TMAT7LABC21-21A | E15Z01P32

Twin Diplexed BTS Port, Dual Band Lower ABC 700 MHz/AWS, with AISG

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (4)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 250 mm | 9.843 in
Width 292 mm | 11.496 in
Depth 152.6 mm | 6.008 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA AWS 1700 | USA 700

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy No
Operating Current at Voltage 130 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 170 mA @ 10–18 V (current mode)

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female (2)
AISG Connector Standard IEC 60130-9
Default Protocol AISG 2.0
Protocol AISG 1.1 | AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation ANT 700 ABC ANT AWS
AISG 2.0 Device Subunit E15Z01P32 1 E15Z01P32 2
License Band USA 700, LNA AWS 1700, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 698–716 1710–1755
Bandwidth, MHz 18.00 45.00
Gain, nominal, dB 12.0 12.0
Gain Tolerance, dB ±1 ±1
Noise Figure, typical, dB 1.7 1.5
Total Group Delay, maximum, ns 200 50
Return Loss, typical, dB 18 18
Insertion Loss - Bypass Mode, typical, dB 1.7 1.7
TX Band Rejection, minimum, dB 60 60

Electrical Specifications, Tx Downlink

Frequency Range, MHz 728–746 2110–2155
Bandwidth, MHz 18.00 45.00
Insertion Loss, typical, dB 0.30 0.15
Total Group Delay, maximum, ns 60 20
Return Loss, minimum, dB 18 18
Input Power, RMS, maximum, W 300 300
Input Power, PEP, maximum, W 3,000 3,000
3rd Order PIM, maximum, dBc -153
3rd Order PIM, typical, dBc -153 -153
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 13 kg | 28.66 lb

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (4)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 250 mm | 9.843 in
Width 292 mm | 11.496 in
Depth 152.6 mm | 6.008 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

License Band, LNA AWS 1700 | USA 700

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy No
Operating Current at Voltage 130 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 170 mA @ 10–18 V (current mode)

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female (2)
AISG Connector Standard IEC 60130-9
Default Protocol AISG 2.0
Protocol AISG 1.1 | AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation ANT 700 ABC ANT AWS
AISG 2.0 Device Subunit E15Z01P32 1 E15Z01P32 2
License Band USA 700, LNA AWS 1700, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 698–716 1710–1755
Bandwidth, MHz 18.00 45.00
Gain, nominal, dB 12.0 12.0
Gain Tolerance, dB ±1 ±1
Noise Figure, typical, dB 1.7 1.5
Total Group Delay, maximum, ns 200 50
Return Loss, typical, dB 18 18
Insertion Loss - Bypass Mode, typical, dB 1.7 1.7
TX Band Rejection, minimum, dB 60 60

Electrical Specifications, Tx Downlink

Frequency Range, MHz 728–746 2110–2155
Bandwidth, MHz 18.00 45.00
Insertion Loss, typical, dB 0.30 0.15
Total Group Delay, maximum, ns 60 20
Return Loss, minimum, dB 18 18
Input Power, RMS, maximum, W 300 300
Input Power, PEP, maximum, W 3,000 3,000
3rd Order PIM, maximum, dBc -153
3rd Order PIM, typical, dBc -153 -153
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 13 kg | 28.66 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence