Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

40417

Base Product: CABLE-BANDING-SERIES

Nylon Cable Tie, 14.25 in length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cable tie
Ordering Note CommScope® standard product (Global)

General Specifications

Color Black
Hanger Type Cable tie
Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors)
Mounting Angle member | Cable ladder | Round member

Dimensions

Height 1.778 mm | 0.07 in
Width 4.572 mm | 0.18 in
Length 0.360 m | 1.18 ft
Compatible Diameter, maximum 16.764 mm | 0.66 in
Compatible Diameter, minimum 10.414 mm | 0.41 in

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Tensile Force 222.411 N | 50 lbf

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Width, packed 12.2 cm | 4.803 in
Length, packed 37.8 cm | 14.882 in
Packaging quantity 50
Weight, gross 0.35 kg | 0.772 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Cable tie
Ordering Note CommScope® standard product (Global)

General Specifications

Color Black
Hanger Type Cable tie
Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors)
Mounting Angle member | Cable ladder | Round member

Dimensions

Height 1.778 mm | 0.07 in
Width 4.572 mm | 0.18 in
Length 0.360 m | 1.18 ft
Compatible Diameter, maximum 16.764 mm | 0.66 in
Compatible Diameter, minimum 10.414 mm | 0.41 in

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Tensile Force 222.411 N | 50 lbf

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Width, packed 12.2 cm | 4.803 in
Length, packed 37.8 cm | 14.882 in
Packaging quantity 50
Weight, gross 0.35 kg | 0.772 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification