B2211
Cluster Support Bracket, Large
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Support bracket |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Cluster support |
Dimensions
Height | 76.200 mm | 3 in |
Width | 172.720 mm | 6.8 in |
Length | 254.000 mm | 10 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.4 kg | 3.086 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Support bracket |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Cluster support |
Dimensions
Height | 76.200 mm | 3 in |
Width | 172.720 mm | 6.8 in |
Length | 254.000 mm | 10 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.4 kg | 3.086 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse