Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860676982-001

Base Product: RAIN-CANOPIES

Rain/Shade Canopy, 6 ft x 10 ft, four 108" footed posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Rain and shade canopy
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Legs, quantity 4

Dimensions

Height 2844.800 mm | 112 in
Width 2006.600 mm | 79 in
Length 3225.800 mm | 127 in
Pipe Length 2743.200 mm | 108 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 722 kg | 1591.736 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Portfolio CommScope®
Product Type Rain and shade canopy
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Legs, quantity 4

Dimensions

Height 2844.800 mm | 112 in
Width 2006.600 mm | 79 in
Length 3225.800 mm | 127 in
Pipe Length 2743.200 mm | 108 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 722 kg | 1591.736 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification