Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860677770-001

Base Product: CUSTOM-PLATFORM-KITS

Custom Equipment Platform Kit, 4 ft x 8 ft base with steps & handrail plus 8 ft x 10 ft Ice Canopy with Burial posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 3233.420 mm | 127.3 in
Width 3141.980 mm | 123.7 in
Length 3086.100 mm | 121.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Ice shield | Legs
Packaging quantity 1
Weight, net 778.6 kg | 1716.517 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 3233.420 mm | 127.3 in
Width 3141.980 mm | 123.7 in
Length 3086.100 mm | 121.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Ice shield | Legs
Packaging quantity 1
Weight, net 778.6 kg | 1716.517 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification