MT-654-96
Plain End Pipe, 4-1/2 in OD x 96 in x .188" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 114.3 mm | 4.5 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Thickness | 4.775 mm | 0.188 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 31 kg | 68.343 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 114.3 mm | 4.5 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Thickness | 4.775 mm | 0.188 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 31 kg | 68.343 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse