RRZHHTT-65A-R6N39
14-port sector antenna, 4x 694–960, 2x 1427–2690, 4x 1695-2180 and 4x 2490-2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Superior windloading capability by using 395mm width slim radome
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1500 mm | 59.055 in |
Net Weight, antenna only | 27.3 kg | 60.186 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2 | Y2 | Y2 | Y2 | Y2 | B1,B2 | B1,B2 | Y1,Y3 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 11,12 | 11,12 | 11,12 | 11,12 | 11,12 | 5-8 | 5-8 | 9,10,13,14 |
Beamwidth, Horizontal, degrees | 63 | 56 | 56 | 59 | 60 | 54 | 49 | 51 | 69 | 65 | 55 |
Beamwidth, Vertical, degrees | 16.9 | 15 | 13.9 | 8.4 | 7.3 | 6.5 | 5.6 | 5.2 | 6.7 | 6.2 | 5 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 19 | 17 | 16 | 16 | 18 | 19 | 16 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 26 | 28 | 29 | 33 | 29 | 31 | 35 | 27 | 29 | 30 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 18 | 20 | 21 | 26 | 23 | 24 | 28 | 28 | 23 | 24 | 22 |
CPR at Boresight, dB | 23 | 23 | 23 | 14 | 16 | 16 | 23 | 16 | 18 | 20 | 22 |
CPR at Sector, dB | 8 | 6 | 8 | 8 | 5 | 4 | 2 | -1 | 4 | 3 | 1 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 150 | 250 | 250 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 12.1 | 12.9 | 13.3 | 14.7 | 15.7 | 17.0 | 18.0 | 17.8 | 15.6 | 16.4 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.5 | ±0.4 | ±0.6 | ±0.8 | ±1.2 | ±0.5 | ±0.5 | ±0.7 | ±0.7 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±11 | ±7 | ±8 | ±15 | ±5 | ±8 | ±5 | ±5 | ±8 | ±9 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±1.8 | ±1.4 | ±1.4 | ±0.6 | ±0.8 | ±0.6 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 18 | 18 | 14 | 15 | 14 | 13 | 14 | 15 | 15 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 253.0 N @ 150 km/h (56.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 612.0 N @ 150 km/h (137.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 307.0 N @ 150 km/h (69.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 42.3 kg | 93.255 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1500 mm | 59.055 in |
Net Weight, antenna only | 27.3 kg | 60.186 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2 | Y2 | Y2 | Y2 | Y2 | B1,B2 | B1,B2 | Y1,Y3 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 11,12 | 11,12 | 11,12 | 11,12 | 11,12 | 5-8 | 5-8 | 9,10,13,14 |
Beamwidth, Horizontal, degrees | 63 | 56 | 56 | 59 | 60 | 54 | 49 | 51 | 69 | 65 | 55 |
Beamwidth, Vertical, degrees | 16.9 | 15 | 13.9 | 8.4 | 7.3 | 6.5 | 5.6 | 5.2 | 6.7 | 6.2 | 5 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 19 | 17 | 16 | 16 | 18 | 19 | 16 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 26 | 28 | 29 | 33 | 29 | 31 | 35 | 27 | 29 | 30 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 18 | 20 | 21 | 26 | 23 | 24 | 28 | 28 | 23 | 24 | 22 |
CPR at Boresight, dB | 23 | 23 | 23 | 14 | 16 | 16 | 23 | 16 | 18 | 20 | 22 |
CPR at Sector, dB | 8 | 6 | 8 | 8 | 5 | 4 | 2 | -1 | 4 | 3 | 1 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 150 | 250 | 250 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 12.1 | 12.9 | 13.3 | 14.7 | 15.7 | 17.0 | 18.0 | 17.8 | 15.6 | 16.4 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.5 | ±0.4 | ±0.6 | ±0.8 | ±1.2 | ±0.5 | ±0.5 | ±0.7 | ±0.7 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±11 | ±7 | ±8 | ±15 | ±5 | ±8 | ±5 | ±5 | ±8 | ±9 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±1.8 | ±1.4 | ±1.4 | ±0.6 | ±0.8 | ±0.6 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 18 | 18 | 14 | 15 | 14 | 13 | 14 | 15 | 15 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 253.0 N @ 150 km/h (56.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 612.0 N @ 150 km/h (137.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 307.0 N @ 150 km/h (69.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 42.3 kg | 93.255 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse