ACCURET-A11
Actuator, AISG 1.1 default protocol
Specifications
Features and Benefits
- Connects to the base station antenna for remote electrical tilt
- Easy to install; no tools required
- Easily mounts to back of antenna
- Factory set to AISG 1.1 mode
Specifications
Product Classification
Product Type | RET actuator |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Black |
Dimensions
Height | 205 mm | 8.071 in |
Width | 125 mm | 4.921 in |
Depth | 50 mm | 1.969 in |
Electrical Specifications
Input Voltage | 10–30 Vdc |
Adjustment Cycles, minimum | 10000 cycles |
Adjustment Time, full range, maximum | 30 s |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | EN 55022 |
Interface Protocol Signal | RS-485 |
Protocol | AISG 1.1 |
Material Specifications
Material Type | ABS |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Corrosion Test Method | IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP56 |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
AISG | Compliant |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | RET actuator |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Black |
Dimensions
Height | 205 mm | 8.071 in |
Width | 125 mm | 4.921 in |
Depth | 50 mm | 1.969 in |
Electrical Specifications
Input Voltage | 10–30 Vdc |
Adjustment Cycles, minimum | 10000 cycles |
Adjustment Time, full range, maximum | 30 s |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | EN 55022 |
Interface Protocol Signal | RS-485 |
Protocol | AISG 1.1 |
Material Specifications
Material Type | ABS |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Corrosion Test Method | IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP56 |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
AISG | Compliant |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse