CMAX-DM22-CPUSEV53
Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 22-Deg
Specifications
Specifications
Product Classification
Product Type | Indoor/outdoor antenna |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Polarization | ±45° |
Color | White |
Number of Ports | 2 |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 490 mm | 19.291 in |
Depth | 152 mm | 5.984 in |
Length | 1080 mm | 42.52 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 12.8 | 13.3 | 12.1 | 12.6 | 13.0 | 14.0 | 13.8 |
Beamwidth, Horizontal, degrees | 25 | 22 | 27 | 25 | 23 | 19 | 19 |
Beamwidth, Vertical, degrees | 68 | 71 | 68 | 67 | 68 | 61 | 62 |
Horizontal Sidelobe, dB | 20 | 20 | 18 | 20 | 20 | 18 | 25 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 30 | 28 | 30 | 32 | 32 | 30 | 30 |
CPR at Boresight, dB | 22 | 22 | 14 | 16 | 14 | 16 | 20 |
Isolation, Cross Polarization, dB | 25 | 25 | 24 | 24 | 24 | 24 | 24 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,127.0 N @ 216 km/h (478.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 570 mm | 22.441 in |
Depth, packed | 220 mm | 8.661 in |
Length, packed | 1410 mm | 55.512 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 20 kg | 44.092 lb |
Packaging quantity | 1 |
Weight, gross | 25 kg | 55.115 lb |
Weight, net | 14 kg | 30.865 lb |
Product Classification
Product Type | Indoor/outdoor antenna |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Polarization | ±45° |
Color | White |
Number of Ports | 2 |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 490 mm | 19.291 in |
Depth | 152 mm | 5.984 in |
Length | 1080 mm | 42.52 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 12.8 | 13.3 | 12.1 | 12.6 | 13.0 | 14.0 | 13.8 |
Beamwidth, Horizontal, degrees | 25 | 22 | 27 | 25 | 23 | 19 | 19 |
Beamwidth, Vertical, degrees | 68 | 71 | 68 | 67 | 68 | 61 | 62 |
Horizontal Sidelobe, dB | 20 | 20 | 18 | 20 | 20 | 18 | 25 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 30 | 28 | 30 | 32 | 32 | 30 | 30 |
CPR at Boresight, dB | 22 | 22 | 14 | 16 | 14 | 16 | 20 |
Isolation, Cross Polarization, dB | 25 | 25 | 24 | 24 | 24 | 24 | 24 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,127.0 N @ 216 km/h (478.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 570 mm | 22.441 in |
Depth, packed | 220 mm | 8.661 in |
Length, packed | 1410 mm | 55.512 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 20 kg | 44.092 lb |
Packaging quantity | 1 |
Weight, gross | 25 kg | 55.115 lb |
Weight, net | 14 kg | 30.865 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Other Ways to Browse