Warning Icon
This product was discontinued on: July 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

CMAX-DMW2060-43I53

Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 1695–2700, 3400-3800, 4900-6000 MHz, (2 PORTS 1695-2700, 2 PORTS 3400-6000 MHz)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Over-the-head stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Antenna Array Characteristic MIMO 2x2
Polarization ±45°
Color White (RAL 9016)
Number of Ports 4
Radome Material ASA+PC, UV stabilized
RF Connector Interface 4.3-10 Female

Dimensions

Width 250 mm | 9.843 in
Depth 83 mm | 3.268 in
Length 400 mm | 15.748 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 1695–2200 2200–2700 3400–3800 4900–6000
Gain, dBi 12.8 13.0 12.5 12.4
Beamwidth, Horizontal, degrees 23 20 22 20
Beamwidth, Vertical, degrees 67 63 62 66
Horizontal Sidelobe, dB 15 15 15 15
Front-to-Back Total Power at 180° ± 30°, dB 25 25 25 25
Isolation, Cross Polarization, dB 20 20 20 20
VSWR | Return loss, dB 1.7 | 11.7 1.7 | 11.7 1.7 | 11.7 1.7 | 11.7
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, maximum 2,128.0 N @ 216 km/h (478.4 lbf @ 216 km/h)
Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Height, packed 430 mm | 16.929 in
Depth, packed 190 mm | 7.48 in
Length, packed 440 mm | 17.323 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 5.5 kg | 12.125 lb
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Over-the-head stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Antenna Array Characteristic MIMO 2x2
Polarization ±45°
Color White (RAL 9016)
Number of Ports 4
Radome Material ASA+PC, UV stabilized
RF Connector Interface 4.3-10 Female

Dimensions

Width 250 mm | 9.843 in
Depth 83 mm | 3.268 in
Length 400 mm | 15.748 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 1695–2200 2200–2700 3400–3800 4900–6000
Gain, dBi 12.8 13.0 12.5 12.4
Beamwidth, Horizontal, degrees 23 20 22 20
Beamwidth, Vertical, degrees 67 63 62 66
Horizontal Sidelobe, dB 15 15 15 15
Front-to-Back Total Power at 180° ± 30°, dB 25 25 25 25
Isolation, Cross Polarization, dB 20 20 20 20
VSWR | Return loss, dB 1.7 | 11.7 1.7 | 11.7 1.7 | 11.7 1.7 | 11.7
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, maximum 2,128.0 N @ 216 km/h (478.4 lbf @ 216 km/h)
Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Height, packed 430 mm | 16.929 in
Depth, packed 190 mm | 7.48 in
Length, packed 440 mm | 17.323 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 5.5 kg | 12.125 lb
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna

Product Specification

Video

Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna