CMAX-DMW6060-43I53
Cell-Max™ Low PIM Directional High Capacity Venue Under Seat MIMO Antenna, 1695–2700, 3400-3800, 4900-6000 MHz,
Specifications
Specifications
Product Classification
Product Type | Under-the-seat stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | PVC |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 165.1 mm | 6.5 in |
Depth | 94 mm | 3.701 in |
Length | 213.4 mm | 8.402 in |
Pigtail Length | 304.8 mm | 12 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz |
Electrical Specifications
Frequency Band, MHz | 1695–2200 | 2200–2700 | 3400–3800 | 4900–5900 |
Gain, dBi | 8.0 | 8.0 | 7.3 | 7.5 |
Beamwidth, Horizontal, degrees | 70 | 70 | 70 | 65 |
Beamwidth, Vertical, degrees | 67 | 66 | 58 | 60 |
Front-to-Back Ratio at 180°, dB | 20 | 20 | 20 | 15 |
Isolation, Cross Polarization, dB | 24 | 24 | 24 | 24 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 185 mm | 7.283 in |
Depth, packed | 130 mm | 5.118 in |
Length, packed | 360 mm | 14.173 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 1.2 kg | 2.646 lb |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Under-the-seat stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | PVC |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 165.1 mm | 6.5 in |
Depth | 94 mm | 3.701 in |
Length | 213.4 mm | 8.402 in |
Pigtail Length | 304.8 mm | 12 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz |
Electrical Specifications
Frequency Band, MHz | 1695–2200 | 2200–2700 | 3400–3800 | 4900–5900 |
Gain, dBi | 8.0 | 8.0 | 7.3 | 7.5 |
Beamwidth, Horizontal, degrees | 70 | 70 | 70 | 65 |
Beamwidth, Vertical, degrees | 67 | 66 | 58 | 60 |
Front-to-Back Ratio at 180°, dB | 20 | 20 | 20 | 15 |
Isolation, Cross Polarization, dB | 24 | 24 | 24 | 24 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 185 mm | 7.283 in |
Depth, packed | 130 mm | 5.118 in |
Length, packed | 360 mm | 14.173 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 1.2 kg | 2.646 lb |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse