Warning Icon
This product was discontinued on: July 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • CMAX-HM4-60-I53
    Cell-Max™ Low PIM Directional High Capacity Venue Over the Head (4x4 MIMO) Antenna, 1695–2700, 3300-4200 MHz

CMAX-DMW60X-43I53

Cell-Max™ Low PIM Directional High Capacity Venue Over the Head (4x4 MIMO) Antenna, 1695–2700, 3300-3800, 4900-6000 MHz,

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Over-the-head stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Directional
Antenna Array Characteristic MIMO 4x4
Polarization ±45°
Color Light Gray (RAL 7035)
Number of Ports 4
Radome Material PVC
RF Connector Interface 4.3-10 Female

Dimensions

Width 164 mm | 6.457 in
Depth 115 mm | 4.528 in
Length 426 mm | 16.772 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 1695 – 2700 MHz | 3300 – 3800 MHz | 4900 – 6000 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 1695–2200 2200–2700 3300–3800 4900–5900
Gain, dBi 8.5 8.8 7.6 7.6
Beamwidth, Horizontal, degrees 67 64 68 68
Beamwidth, Vertical, degrees 63 62 64 64
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 22 24 18 18
Isolation, Cross Polarization, dB 22 22 22 22
VSWR | Return loss, dB 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 350 mm | 13.78 in
Depth, packed 190 mm | 7.48 in
Length, packed 470 mm | 18.504 in
Included Mounting bracket
Net Weight, with mounting kit 4.5 kg | 9.921 lb
Packaging quantity 1
Weight, gross 5.5 kg | 12.125 lb
Weight, net 2.6 kg | 5.732 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Over-the-head stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Directional
Antenna Array Characteristic MIMO 4x4
Polarization ±45°
Color Light Gray (RAL 7035)
Number of Ports 4
Radome Material PVC
RF Connector Interface 4.3-10 Female

Dimensions

Width 164 mm | 6.457 in
Depth 115 mm | 4.528 in
Length 426 mm | 16.772 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 1695 – 2700 MHz | 3300 – 3800 MHz | 4900 – 6000 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 1695–2200 2200–2700 3300–3800 4900–5900
Gain, dBi 8.5 8.8 7.6 7.6
Beamwidth, Horizontal, degrees 67 64 68 68
Beamwidth, Vertical, degrees 63 62 64 64
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 22 24 18 18
Isolation, Cross Polarization, dB 22 22 22 22
VSWR | Return loss, dB 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 350 mm | 13.78 in
Depth, packed 190 mm | 7.48 in
Length, packed 470 mm | 18.504 in
Included Mounting bracket
Net Weight, with mounting kit 4.5 kg | 9.921 lb
Packaging quantity 1
Weight, gross 5.5 kg | 12.125 lb
Weight, net 2.6 kg | 5.732 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant