CMAX-EXT-CPUSEI53
Cell-Max™ Low PIM Directional Outdoor Antenna, 698–960 MHz and 1710–2700 MHz
Specifications
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | Poles between 25–60 mm with supplied clamps |
Number of Ports | 1 |
Radome Material | PVC, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 331 mm | 13.032 in |
Depth | 98 mm | 3.858 in |
Length | 620 mm | 24.409 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2200 | 2200–2700 |
Gain, dBi | 10.0 | 11.0 | 11.0 | 11.0 |
Beamwidth, Horizontal, degrees | 68 | 60 | 60 | 52 |
Beamwidth, Vertical, degrees | 30 | 28 | 30 | 30 |
Front-to-Back Ratio at 180°, dB | 18 | 18 | 20 | 20 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 686.0 N @ 216 km/h (154.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Width, packed | 350 mm | 13.78 in |
Depth, packed | 160 mm | 6.299 in |
Length, packed | 830 mm | 32.677 in |
Packaging quantity | 1 |
Weight, gross | 7.4 kg | 16.314 lb |
Weight, net | 4.7 kg | 10.362 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | Poles between 25–60 mm with supplied clamps |
Number of Ports | 1 |
Radome Material | PVC, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 331 mm | 13.032 in |
Depth | 98 mm | 3.858 in |
Length | 620 mm | 24.409 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2200 | 2200–2700 |
Gain, dBi | 10.0 | 11.0 | 11.0 | 11.0 |
Beamwidth, Horizontal, degrees | 68 | 60 | 60 | 52 |
Beamwidth, Vertical, degrees | 30 | 28 | 30 | 30 |
Front-to-Back Ratio at 180°, dB | 18 | 18 | 20 | 20 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 686.0 N @ 216 km/h (154.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Width, packed | 350 mm | 13.78 in |
Depth, packed | 160 mm | 6.299 in |
Length, packed | 830 mm | 32.677 in |
Packaging quantity | 1 |
Weight, gross | 7.4 kg | 16.314 lb |
Weight, net | 4.7 kg | 10.362 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse