Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7651925-01

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
7-16 DIN Male High Power Termination Load, 70–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Color Silver
Interface 7-16 DIN Male

Electrical Specifications

Return Loss, minimum 20 dB
Average Power, maximum 175 W
Impedance 50 ohm
Operating Frequency Band 70 – 2700 MHz
VSWR 1.22

Derating Curve

Click on image to enlarge.

Environmental Specifications

Operating Temperature -33 °C to +65 °C (-27.4 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Height, packed 242 mm | 9.528 in
Width, packed 165 mm | 6.496 in
Length, packed 130 mm | 5.118 in
Weight, gross 3.7 kg | 8.157 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Color Silver
Interface 7-16 DIN Male

Electrical Specifications

Return Loss, minimum 20 dB
Average Power, maximum 175 W
Impedance 50 ohm
Operating Frequency Band 70 – 2700 MHz
VSWR 1.22

Environmental Specifications

Operating Temperature -33 °C to +65 °C (-27.4 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Height, packed 242 mm | 9.528 in
Width, packed 165 mm | 6.496 in
Length, packed 130 mm | 5.118 in
Weight, gross 3.7 kg | 8.157 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system