TF-10-11W-18-HX
Replacement feed assembly for HX10-11W antennas - excludes output transition (order separately)
Specifications
Product Classification
Product Type | Feed assembly replacement |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Feed assembly replacement |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse