USX10-7W
Base Product
3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized |
Polarization | Dual |
Side Struts, Included | 2 |
Side Struts, Optional | 3 |
Dimensions
Diameter, nominal | 3.0 m | 10 ft |
Electrical Specifications
Operating Frequency Band | 7.125 – 8.500 GHz |
Gain, Low Band | 43.7 dBi |
Gain, Mid Band | 44.4 dBi |
Gain, Top Band | 45 dBi |
Boresite Cross Polarization Discrimination (XPD) | 40 dB |
Front-to-Back Ratio | 80 dB |
Beamwidth, Horizontal | 0.9 ° |
Beamwidth, Vertical | 0.9 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7425 |
Electrical Compliance | ACMA FX03_7p5a | ETSI 302 217 Class 4 |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 3 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 201 km/h | 124.896 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 18800 N | 4226.409 lbf |
Angle α for MT Max | -130 ° |
Side Force (FS) | -6560 N | -1474.747 lbf |
Twisting Moment (MT) | -10725 N-m | -94924.248 in lb |
Force on Inboard Strut Side | 9500 N | 2135.686 lbf |
Force on Outboard Strut Side | 3350 N | 753.11 lbf |
Zcg without Ice | 618 mm | 24.331 in |
Zcg with 1/2 in (12 mm) Radial Ice | 744 mm | 29.291 in |
Weight with 1/2 in (12 mm) Radial Ice | 466 kg | 1027.353 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Weight, net | 263 kg | 579.815 lb |
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized |
Polarization | Dual |
Side Struts, Included | 2 |
Side Struts, Optional | 3 |
Dimensions
Diameter, nominal | 3.0 m | 10 ft |
Electrical Specifications
Operating Frequency Band | 7.125 – 8.500 GHz |
Gain, Low Band | 43.7 dBi |
Gain, Mid Band | 44.4 dBi |
Gain, Top Band | 45 dBi |
Boresite Cross Polarization Discrimination (XPD) | 40 dB |
Front-to-Back Ratio | 80 dB |
Beamwidth, Horizontal | 0.9 ° |
Beamwidth, Vertical | 0.9 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7425 |
Electrical Compliance | ACMA FX03_7p5a | ETSI 302 217 Class 4 |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 3 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 201 km/h | 124.896 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 18800 N | 4226.409 lbf |
Angle α for MT Max | -130 ° |
Side Force (FS) | -6560 N | -1474.747 lbf |
Twisting Moment (MT) | -10725 N-m | -94924.248 in lb |
Force on Inboard Strut Side | 9500 N | 2135.686 lbf |
Force on Outboard Strut Side | 3350 N | 753.11 lbf |
Zcg without Ice | 618 mm | 24.331 in |
Zcg with 1/2 in (12 mm) Radial Ice | 744 mm | 29.291 in |
Weight with 1/2 in (12 mm) Radial Ice | 466 kg | 1027.353 lb |
Packaging and Weights
Weight, net | 263 kg | 579.815 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse