Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USX12-11W

Base Product

3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of USX12-11W by selecting options

Loading...
Product
Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
USX12-11W-2GF USX12-11W-2GF
3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, PBR100 flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 10.000 – 11.700 GHz 3.6 m | 12 ft PBR100
USX12-11W-3GF USX12-11W-3GF
3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, UBR100 flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 10.000 – 11.700 GHz 3.6 m | 12 ft UBR100
USX12-11W-4GF USX12-11W-4GF
3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, PDR100 flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 10.000 – 11.700 GHz 3.6 m | 12 ft PDR100
USX12-11W-4GR USX12-11W-4GR
3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, PDR100 flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 10.000 – 11.700 GHz 3.6 m | 12 ft PDR100
USX12-11W-6GF USX12-11W-6GF
3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, CPR90G flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 10.000 – 11.700 GHz 3.6 m | 12 ft CPR90G

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.6 m | 12 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 48.4 dBi
Gain, Mid Band 49.4 dBi
Gain, Top Band 50.3 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 81 dB
Beamwidth, Horizontal 0.6 °
Beamwidth, Vertical 0.6 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7437
Electrical Compliance ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 26750 N | 6013.641 lbf
Angle α for MT Max -120 °
Side Force (FS) 9450 N | 2124.445 lbf
Twisting Moment (MT) -17550 N-m | -155330.588 in lb
Force on Inboard Strut Side 13000 N | 2922.517 lbf
Force on Outboard Strut Side 4500 N | 1011.64 lbf
Zcg without Ice 708 mm | 27.874 in
Zcg with 1/2 in (12 mm) Radial Ice 854 mm | 33.622 in
Weight with 1/2 in (12 mm) Radial Ice 656 kg | 1446.231 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 361 kg | 795.868 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.6 m | 12 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 48.4 dBi
Gain, Mid Band 49.4 dBi
Gain, Top Band 50.3 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 81 dB
Beamwidth, Horizontal 0.6 °
Beamwidth, Vertical 0.6 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7437
Electrical Compliance ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 26750 N | 6013.641 lbf
Angle α for MT Max -120 °
Side Force (FS) 9450 N | 2124.445 lbf
Twisting Moment (MT) -17550 N-m | -155330.588 in lb
Force on Inboard Strut Side 13000 N | 2922.517 lbf
Force on Outboard Strut Side 4500 N | 1011.64 lbf
Zcg without Ice 708 mm | 27.874 in
Zcg with 1/2 in (12 mm) Radial Ice 854 mm | 33.622 in
Weight with 1/2 in (12 mm) Radial Ice 656 kg | 1446.231 lb

Packaging and Weights

Weight, net 361 kg | 795.868 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system