MT050C
DryLine® Dehydrator, Low-pressure membrane, 19 in rack mountable, Wall mountable, 3.0 psig (2-6 adjustable), with summary and discrete alarms, 115/230 Vac, 50/60 Hz
Features and Benefits
- See related products for dc options, sold separately
Specifications
Product Classification
Product Type | Dehydrator |
Product Brand | DryLine® |
General Specifications
Alarm Type | Discrete | Summary |
Circuit Breaker Requirement | Electrical connections require separate circuits for dehydrator installation |
Dehydrator Type | Automatic Membrane |
Dew Point | Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F) |
Excess-Run Alarm | 10 minutes, factory set |
Flow Rate, nominal | 3.4 SLPM |
High-Humidity Alarm | 7.5% RH, factory set |
Low-Pressure Alarm | 68 mbar | 7 kPa | 1 psig |
Mounting | Bench | Floor | Rack | Wall |
Port Count | 4 |
Port Type | 3/8 in PE tube |
Power Cord | Europe power cord with stripped leads | USA power cord |
Power-Fail Alarm | Loss of input power |
Rack Type | EIA 19 in | ETSI N3 (optional) |
Rack Units | 4 |
Regulated Output Pressure Type | Factory set |
Regulated Output Pressure, maximum | 41.4 kPa | 6.005 psig |
Regulated Output Pressure, minimum | 14 kPa | 2.031 psig |
Dimensions
Product Height | 172.7 mm | 6.799 in |
Product Width | 439.4 mm | 17.299 in |
Product Depth | 419.1 mm | 16.5 in |
Volume Capacity, maximum | 1.699 m³ | 60 ft³ |
Volume Capacity, minimum | 0 m³ | 0 ft³ |
Outline Drawing–Section
Click on image to enlarge. |
Electrical Specifications
Alarm Contact Rating | Form C dry contacts, 2 amps at 30 Vdc |
Power Consumption, at runtime | 220 W |
Power Consumption, average | 6.6 W |
Power Consumption, maximum | 220 W |
Power Consumption, minimum | 0.2 W |
Power Frequency | 60/50 Hz |
Power Phase | Single |
Suggested Circuit Breaker Size | 15 A |
Voltage | 115/230 Vac ±10%, selectable |
Voltage Type | ac |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Packaging and Weights
Height, packed | 312.4 mm | 12.299 in |
Width, packed | 502.9 mm | 19.799 in |
Depth, packed | 541 mm | 21.299 in |
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Instruction sheet | Male connector fitting | Needle valve | PTFE tape | Power cord |
Weight, gross | 23 kg | 50.706 lb |
Weight, net | 20 kg | 44.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Dehydrator |
Product Brand | DryLine® |
General Specifications
Alarm Type | Discrete | Summary |
Circuit Breaker Requirement | Electrical connections require separate circuits for dehydrator installation |
Dehydrator Type | Automatic Membrane |
Dew Point | Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F) |
Excess-Run Alarm | 10 minutes, factory set |
Flow Rate, nominal | 3.4 SLPM |
High-Humidity Alarm | 7.5% RH, factory set |
Low-Pressure Alarm | 68 mbar | 7 kPa | 1 psig |
Mounting | Bench | Floor | Rack | Wall |
Port Count | 4 |
Port Type | 3/8 in PE tube |
Power Cord | Europe power cord with stripped leads | USA power cord |
Power-Fail Alarm | Loss of input power |
Rack Type | EIA 19 in | ETSI N3 (optional) |
Rack Units | 4 |
Regulated Output Pressure Type | Factory set |
Regulated Output Pressure, maximum | 41.4 kPa | 6.005 psig |
Regulated Output Pressure, minimum | 14 kPa | 2.031 psig |
Dimensions
Product Height | 172.7 mm | 6.799 in |
Product Width | 439.4 mm | 17.299 in |
Product Depth | 419.1 mm | 16.5 in |
Volume Capacity, maximum | 1.699 m³ | 60 ft³ |
Volume Capacity, minimum | 0 m³ | 0 ft³ |
Electrical Specifications
Alarm Contact Rating | Form C dry contacts, 2 amps at 30 Vdc |
Power Consumption, at runtime | 220 W |
Power Consumption, average | 6.6 W |
Power Consumption, maximum | 220 W |
Power Consumption, minimum | 0.2 W |
Power Frequency | 60/50 Hz |
Power Phase | Single |
Suggested Circuit Breaker Size | 15 A |
Voltage | 115/230 Vac ±10%, selectable |
Voltage Type | ac |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Packaging and Weights
Height, packed | 312.4 mm | 12.299 in |
Width, packed | 502.9 mm | 19.799 in |
Depth, packed | 541 mm | 21.299 in |
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Instruction sheet | Male connector fitting | Needle valve | PTFE tape | Power cord |
Weight, gross | 23 kg | 50.706 lb |
Weight, net | 20 kg | 44.092 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Software
Warranty
Installation Instruction
Product Compliance Documentation
Software
Warranty
Other Ways to Browse