DOCSIS 3.0 Gateways & Modems

of 14 results found
View:
Download Product List 6B4D188A-4265-4FD3-AF10-178734D83F7C Created with sketchtool.
Loading...

Filters

CM3200 | Touchstone® CM3200 Cable Modem CM3200 | Touchstone® CM3200 Cable Modem
32x8 DOCSIS® / EuroDOCSIS® 3.0 Cable Modem
CM3200 | Touchstone® CM3200 Cable Modem
  • Regional Availability: EMEA | Latin America | North America
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: No
CM3200 | Touchstone® CM3200 Cable Modem
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: No
  • Regional Availability: EMEA | Latin America | North America
CM820 | Touchstone® CM820 Cable Modem CM820 | Touchstone® CM820 Cable Modem
8x4 DOCSIS® / EuroDOCSIS® 3.0 Cable Modem
CM820 | Touchstone® CM820 Cable Modem
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 8x4 SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: No
CM820 | Touchstone® CM820 Cable Modem
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 8x4 SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: No
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
DG2460 | Touchstone® DG2460 Cable Gateway DG2460 | Touchstone® DG2460 Cable Gateway
24x8 DOCSIS® 3.0 Cable Gateway with 802.11ac Wi-Fi
DG2460 | Touchstone® DG2460 Cable Gateway
  • Regional Availability: Latin America | North America
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: No
DG2460 | Touchstone® DG2460 Cable Gateway
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: No
  • Regional Availability: Latin America | North America
DG2470 | Touchstone® DG2470 Cable Gateway DG2470 | Touchstone® DG2470 Cable Gateway
24x8 DOCSIS® 3.0 Cable Gateway with 802.11ac Wi-Fi & MoCA®2.0
DG2470 | Touchstone® DG2470 Cable Gateway
  • Regional Availability: Latin America | North America
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: No
DG2470 | Touchstone® DG2470 Cable Gateway
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: No
  • Regional Availability: Latin America | North America
DG3260 | Touchstone® DG3260 Cable Gateway DG3260 | Touchstone® DG3260 Cable Gateway
32x8 DOCSIS® 3.0 Cable Gateway with 802.11ac Wi-Fi
DG3260 | Touchstone® DG3260 Cable Gateway
  • Regional Availability: Latin America | North America
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: No
DG3260 | Touchstone® DG3260 Cable Gateway
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: No
  • Regional Availability: Latin America | North America
DG3270 | Touchstone® DG3270 Cable Gateway DG3270 | Touchstone® DG3270 Cable Gateway
32x8 DOCSIS® 3.0 Cable Gateway with 802.11ac Wi-Fi & MoCA®2.0
DG3270 | Touchstone® DG3270 Cable Gateway
  • Regional Availability: Latin America | North America
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: No
DG3270 | Touchstone® DG3270 Cable Gateway
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: No
  • Regional Availability: Latin America | North America
TG1652 | Touchstone® TG1652 Cable Voice Gateway TG1652 | Touchstone® TG1652 Cable Voice Gateway
16x4 DOCSIS® 3.0 Cable Voice Gateway with 802.11ac Wi-Fi
TG1652 | Touchstone® TG1652 Cable Voice Gateway
  • Regional Availability: EMEA | Latin America | North America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 16x4 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 2x2 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 2x2 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TG1652 | Touchstone® TG1652 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 16x4 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 2x2 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 2x2 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: EMEA | Latin America | North America
TG2472 | Touchstone® TG2472 Cable Voice Gateway TG2472 | Touchstone® TG2472 Cable Voice Gateway
24x8 DOCSIS® 3.0 Cable Voice Gateway with 802.11ac Wi-Fi & MoCA®2.0
TG2472 | Touchstone® TG2472 Cable Voice Gateway
  • Regional Availability: Latin America | North America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: Yes
  • Voice Ports, quantity: 2
TG2472 | Touchstone® TG2472 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: Latin America | North America
TG2482 | Touchstone® TG2482 Cable Voice Gateway TG2482 | Touchstone® TG2482 Cable Voice Gateway
24x8 DOCSIS® 3.0 Cable Voice Gateway with dual-band 802.11ac Wi-Fi
TG2482 | Touchstone® TG2482 Cable Voice Gateway
  • Regional Availability: EMEA | Latin America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TG2482 | Touchstone® TG2482 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.0 | EuroDOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: EMEA | Latin America
TG2492 | Touchstone® TG2492 Cable Voice Gateway TG2492 | Touchstone® TG2492 Cable Voice Gateway
24x8 EuroDOCSIS® Cable Voice Gateway with 802.11ac Wi-Fi
TG2492 | Touchstone® TG2492 Cable Voice Gateway
  • Regional Availability: EMEA
  • Product Type: Cable voice gateway
  • Access Technology: EuroDOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 2x2 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: Yes
  • Voice Ports, quantity: 2
TG2492 | Touchstone® TG2492 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: EuroDOCSIS 3.0
  • Channel Bonding: Up to 24x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 2x2 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 3x3 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: EMEA
TM1602 | Touchstone® TM1602 E-MTA TM1602 | Touchstone® TM1602 E-MTA
16x4/24x8 DOCSIS® 3.0 Modem (E-MTA) with 2 voice ports
TM1602 | Touchstone® TM1602 E-MTA
  • Regional Availability: North America
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 16x4 (24x8) SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TM1602 | Touchstone® TM1602 E-MTA
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 16x4 (24x8) SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: North America
TM3202 | Touchstone® TM3202 E-MTA TM3202 | Touchstone® TM3202 E-MTA
32x8 DOCSIS® 3.0 Modem (E-MTA) with 2 voice ports
TM3202 | Touchstone® TM3202 E-MTA
  • Regional Availability: North America
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TM3202 | Touchstone® TM3202 E-MTA
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.0
  • Channel Bonding: Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: North America
yq3RuXzb5edkaWrpHqeEiq
Video

Delivering Wi-Fi throughout the home with the CommScope telephony gateway

Watch
home-assure-brochure-hero-400b
Brochure

CommScope HomeAssure

software-integration-main-hero-400b
Device Deployment Services

Maximize ROI and user experience on subscriber broadband devices.