Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FDT-AJ012NXV4000

Base Product: IFDT

  • Available in:
  • North America

iFDT Indoor Fiber Distribution Terminal, 12-fiber, SC/APC, loose tube IFC cable, 4000 feet

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Compact and secure family of enclosures by connecting fiber cables at MDUs
  • Integrated splice trays offer flexible splice management for individual or mass splicing
  • Dual-hinged design ensures separation of owner/client network segments
  • Robust steel construction protects fibers against damage and ensures network reliability
  • Slotted cable entrance ports allow for rapid cable installation and pass-through capability

Product Classification

Regional Availability North America
Product Type Fiber distribution terminal
Product Series IFDT

General Specifications

Functionality Patching | Splicing
Adapters, quantity 12
Cable Entry Location Bottom right | Top right
Cable Type IFC - Stranded
Color Putty white
Front Door Type Double hinged
Growth Configuration Fully loaded
Interface SC/APC
Interface, stub No connector
Lock Type Padlock ready
Mounting Wall
Port, quantity 12

Dimensions

Height 184.15 mm | 7.25 in
Width 299.72 mm | 11.8 in
Depth 82.55 mm | 3.25 in
Cable Length 1219.2 m | 4000 ft

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA, Type 12 | Telcordia GR-2898-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Product Type Fiber distribution terminal
Product Series IFDT

General Specifications

Functionality Patching | Splicing
Adapters, quantity 12
Cable Entry Location Bottom right | Top right
Cable Type IFC - Stranded
Color Putty white
Front Door Type Double hinged
Growth Configuration Fully loaded
Interface SC/APC
Interface, stub No connector
Lock Type Padlock ready
Mounting Wall
Port, quantity 12

Dimensions

Height 184.15 mm | 7.25 in
Width 299.72 mm | 11.8 in
Depth 82.55 mm | 3.25 in
Cable Length 1219.2 m | 4000 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA, Type 12 | Telcordia GR-2898-CORE

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted