Digital Signal (DS3) Patch Cords

of 216 results found
View:
Download Product List 6B4D188A-4265-4FD3-AF10-178734D83F7C Created with sketchtool.
Loading...

Filters

PCH-BBXB-001 PCH-BBXB-001
DS3 Patch Cord, Coax, BNC to BNC, black, 1 ft
PCH-BBXB-001
  • Regional Availability: Latin America | North America | EMEA
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 0.305 m | 1 ft
  • Cable Type: RG59 | single
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-001
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 0.305 m | 1 ft
  • Cable Type: RG59 | single
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: Latin America | North America | EMEA
PCH-BBXB-003 PCH-BBXB-003
DS3 Patch Cord, Coax, BNC to BNC, black, 3 ft
PCH-BBXB-003
  • Regional Availability: EMEA | North America | Latin America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 0.914 m | 3 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-003
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 0.914 m | 3 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: EMEA | North America | Latin America
PCH-BBXB-005 PCH-BBXB-005
DS3 Patch Cord, Coax, BNC to BNC, black, 5 ft
PCH-BBXB-005
  • Regional Availability: EMEA | Latin America | North America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 1.524 m | 5 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-005
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 1.524 m | 5 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: EMEA | Latin America | North America
PCH-BBXB-006 PCH-BBXB-006
DS3 Patch Cord, Coax, BNC to BNC, black, 6 ft
PCH-BBXB-006
  • Regional Availability: North America | Latin America | EMEA
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 1.829 m | 6 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-006
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 1.829 m | 6 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: North America | Latin America | EMEA
PCH-BBXB-010 PCH-BBXB-010
DS3 Patch Cord, Coax, BNC to BNC, black, 10 ft
PCH-BBXB-010
  • Regional Availability: Latin America | EMEA | North America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 3.048 m | 10 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-010
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 3.048 m | 10 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: Latin America | EMEA | North America
PCH-BBXB-020 PCH-BBXB-020
DS3 Patch Cord, Coax, BNC to BNC, black, 20 ft
PCH-BBXB-020
  • Regional Availability: North America | EMEA | Latin America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 6.096 m | 20 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-020
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 6.096 m | 20 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: North America | EMEA | Latin America
PCH-BBXB-027 PCH-BBXB-027
DS3 Patch Cord, Coax, BNC to BNC, black, 27 ft
PCH-BBXB-027
  • Regional Availability: Latin America | North America | EMEA
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 8.23 m | 27 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-027
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 8.23 m | 27 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: Latin America | North America | EMEA
PCH-BBXB-030 PCH-BBXB-030
DS3 Patch Cord, Coax, BNC to BNC, black, 30 ft
PCH-BBXB-030
  • Regional Availability: North America | EMEA | Latin America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 9.144 m | 30 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-030
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 9.144 m | 30 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: North America | EMEA | Latin America
PCH-BBXB-050 PCH-BBXB-050
DS3 Patch Cord, Coax, BNC to BNC, black, 50 ft
PCH-BBXB-050
  • Regional Availability: EMEA | North America | Latin America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 15.24 m | 50 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXB-050
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 15.24 m | 50 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: EMEA | North America | Latin America
PCH-BBXC-003 PCH-BBXC-003
DS3 Patch Cord, Coax, BNC to BNC, black, 3 ft
PCH-BBXC-003
  • Regional Availability: EMEA | North America | Latin America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 0.914 m | 3 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXC-003
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 0.914 m | 3 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: EMEA | North America | Latin America
PCH-BBXC-006 PCH-BBXC-006
DS3 Patch Cord, Coax, BNC to BNC, black, 6 ft
PCH-BBXC-006
  • Regional Availability: EMEA | Latin America | North America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 1.829 m | 6 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXC-006
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 1.829 m | 6 ft
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: EMEA | Latin America | North America
PCH-BBXC-012 PCH-BBXC-012
DS3 Patch Cord, Coax, BNC to BNC, black, 12 ft
PCH-BBXC-012
  • Regional Availability: EMEA | Latin America | North America
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 3.658 m | 12 ft
  • Cable Type: 735A | single
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
PCH-BBXC-012
  • Product Series: DS3
  • Product Type: DS3 patch cord
  • Cord Length: 3.658 m | 12 ft
  • Cable Type: 735A | single
  • Interface, Connector A: BNC plug
  • Interface, Connector B: BNC plug
  • Jacket Color: Black
  • Regional Availability: EMEA | Latin America | North America