7830349 | CWDM Add/Drop Multiplexer, 1551-1571 nm
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CWDM Fiber Optical Module, Add/Drop Multiplexer, 1551-1571 nm, LC/PC, 2 channels
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX |
General Specifications
Device Type | Coupler | Splitter |
Functionality | Add/drop for 2 fibers |
Dimensions
Height | 10 mm | 0.394 in |
Width | 100 mm | 3.937 in |
Depth | 80 mm | 3.150 in |
Packaging and Weights
Height, packed | 45 mm | 1.772 in |
Width, packed | 400 mm | 15.748 in |
Depth, packed | 155 mm | 6.102 in |
Weight, gross | 0.16 kg | 0.353 lb |
Weight, net | 0.06 kg | 0.132 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX |
General Specifications
Device Type | Coupler | Splitter |
Functionality | Add/drop for 2 fibers |
Dimensions
Height | 10 mm | 0.394 in |
Width | 100 mm | 3.937 in |
Depth | 80 mm | 3.150 in |
Packaging and Weights
Height, packed | 45 mm | 1.772 in |
Width, packed | 400 mm | 15.748 in |
Depth, packed | 155 mm | 6.102 in |
Weight, gross | 0.16 kg | 0.353 lb |
Weight, net | 0.06 kg | 0.132 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse