7769134-0001 | ION-U EU L 17EP/17EP-Vac
ION-U® Low Power Extension Unit for AWS 1700 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS 1700 |
Voltage Range | 85 to 264 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2110 – 2180 MHz (AWS 1700) |
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS 1700 |
Voltage Range | 85 to 264 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2110 – 2180 MHz (AWS 1700) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse