7669580-00 | OTRX L/4
ION-U® Series Low Power Master Optical Transceiver
Specifications
Specifications
Product Classification
Product Type | Master optical transceiver |
Product Brand | ION-U® |
Electrical Specifications
Impedance | 50 ohm |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Master optical transceiver |
Product Brand | ION-U® |
Electrical Specifications
Impedance | 50 ohm |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse