Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7599654-0017 | ION-M18P

ION®-M High Power Remote Unit for DCS 1800 Band Applications
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Remote unit
Product Brand ION®-M

General Specifications

Minimum Software Requirement ION-M SW V6.50
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type High

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800
Voltage Range +100 to +240 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1710 – 1785 MHz (DCS 1800)
Wavelength 1310 nm | 1550 nm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 1805 – 1880 MHz (DCS 1800)

Output Power per Antenna Port

Note * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Product Type Remote unit
Product Brand ION®-M

General Specifications

Minimum Software Requirement ION-M SW V6.50
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type High

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800
Voltage Range +100 to +240 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1710 – 1785 MHz (DCS 1800)
Wavelength 1310 nm | 1550 nm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 1805 – 1880 MHz (DCS 1800)

Output Power per Antenna Port

Note * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
Other Ways to Browse