Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7645067

ION® Mains Block Kit, dc

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Block kit
Product Brand ION®

General Specifications

Cable, quantity 4
Connector A dc connector, female, two contacts
Connector B Wire ends, 4 mm²
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 45 mm | 1.772 in
Width 90 mm | 3.543 in
Depth 100 mm | 3.937 in
Cable Gauge 12 AWG

Electrical Specifications

Electrical Safety Standard EN 60950
Voltage Range -40 to -70 Vdc

Packaging and Weights

Height, packed 140 mm | 5.512 in
Width, packed 300 mm | 11.811 in
Depth, packed 300 mm | 11.811 in
Included Cable | Connector block
Weight, gross 0.5 kg | 1.102 lb
Weight, net 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Block kit
Product Brand ION®

General Specifications

Cable, quantity 4
Connector A dc connector, female, two contacts
Connector B Wire ends, 4 mm²
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 45 mm | 1.772 in
Width 90 mm | 3.543 in
Depth 100 mm | 3.937 in
Cable Gauge 12 AWG

Electrical Specifications

Electrical Safety Standard EN 60950
Voltage Range -40 to -70 Vdc

Packaging and Weights

Height, packed 140 mm | 5.512 in
Width, packed 300 mm | 11.811 in
Depth, packed 300 mm | 11.811 in
Included Cable | Connector block
Weight, gross 0.5 kg | 1.102 lb
Weight, net 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification