860644785-CK | BASE COVER FOR COMMSCOPE 10" AND 860649813 POLES
BASE COVER FOR COMMSCOPE 10" AND 860649813 POLES
Configure Product Variants
Product Variants
Configure and display product variants of 860644785-CK | BASE COVER FOR COMMSCOPE 10" AND 860649813 POLES by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Enclosure Color | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Dimensions
Height | 155.702 mm | 6.13 in |
Width | 444.500 mm | 17.5 in |
Depth | 447.802 mm | 17.63 in |
Material Specifications
Finish | Powder coated |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Weight (unloaded) | 4.536 kg | 10 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Dimensions
Height | 155.702 mm | 6.13 in |
Width | 444.500 mm | 17.5 in |
Depth | 447.802 mm | 17.63 in |
Material Specifications
Finish | Powder coated |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Weight (unloaded) | 4.536 kg | 10 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse