860649813-WA | DECORATIVE BASE FOR COMMSCOPE 10.75" DIAMETER POLE
DECORATIVE BASE FOR COMMSCOPE 10.75" DIAMETER POLES
Configure Product Variants
Product Variants
Configure and display product variants of 860649813-WA | DECORATIVE BASE FOR COMMSCOPE 10.75" DIAMETER POLE by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Color | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) | Green (RAL 6005) |
Dimensions
Height | 939.800 mm | 37 in |
Width | 762.000 mm | 30 in |
Pole Diameter | 219.075 mm | 8.625 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) | Green (RAL 6005) |
Dimensions
Height | 939.800 mm | 37 in |
Width | 762.000 mm | 30 in |
Pole Diameter | 219.075 mm | 8.625 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse