860655389-WA
Decorative Cover for 12-in OD Integrated Poles
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Black | Others available at additional cost |
Dimensions
Height | 939.800 mm | 37 in |
Width | 762.000 mm | 30 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Weight (unloaded) | 56.304 kg | 124.13 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Black | Others available at additional cost |
Dimensions
Height | 939.800 mm | 37 in |
Width | 762.000 mm | 30 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Weight (unloaded) | 56.304 kg | 124.13 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse