860655390 | LUMINAIRE ARM CLAMP ON ADAPTER
Luminaire Arm for CommScope Poles
Configure Product Variants
Product Variants
Configure and display product variants of 860655390 | LUMINAIRE ARM CLAMP ON ADAPTER by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Pole Diameter | Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Clamp on luminaire arm mount
-Supports 8.625" or 10.75"
-Luminaire supplied by others
-Luminaire arm ordered separate
-Clamps directly to CommScope poles
-Supports 8.625" or 10.75"
-Luminaire supplied by others
-Luminaire arm ordered separate
-Clamps directly to CommScope poles
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Pure White | Umbra Grey (RAL 7022) |
Mounting | Pole |
Mounting Options | Non-tapered poles |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Pure White | Umbra Grey (RAL 7022) |
Mounting | Pole |
Mounting Options | Non-tapered poles |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse