AT-10-D-MFI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
10 dB Low PIM Attenuator 555–2700 DM-DF
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Attenuator |
General Specifications
Device Type | Attenuator |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Male |
Interface 2 | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 93 mm | 3.661 in |
Width | 130 mm | 5.118 in |
Length | 272 mm | 10.709 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 19 dB |
Attenuation | 10 dB |
Attenuation Tolerance | ±1.0 dB @ 698–2700 MHz | ±2.0 dB @ 555–698 MHz |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 555 – 2700 MHz |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 105 mm | 4.134 in |
Width, packed | 135 mm | 5.315 in |
Length, packed | 285 mm | 11.22 in |
Weight, gross | 3.65 kg | 8.047 lb |
Weight, net | 3.49 kg | 7.694 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Attenuator |
General Specifications
Device Type | Attenuator |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Male |
Interface 2 | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 93 mm | 3.661 in |
Width | 130 mm | 5.118 in |
Length | 272 mm | 10.709 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 19 dB |
Attenuation | 10 dB |
Attenuation Tolerance | ±1.0 dB @ 698–2700 MHz | ±2.0 dB @ 555–698 MHz |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 555 – 2700 MHz |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 105 mm | 4.134 in |
Width, packed | 135 mm | 5.315 in |
Length, packed | 285 mm | 11.22 in |
Weight, gross | 3.65 kg | 8.047 lb |
Weight, net | 3.49 kg | 7.694 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse