Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available
  • S-4-UW-H-43-I6
    Ultra Wideband Four-way Low PIM Reactive High Power Splitter, 555–6000 MHz (Additional mounting bracket PN:42396A-17 sold separately)

S-4-CPUSE-H-DI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Four-way Reactive Power Splitter, 555–2700 MHz, DC Pass all ports (Additional mounting bracket PN:42396A-17 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 49 mm | 1.929 in
Width 73 mm | 2.874 in
Length 239 mm | 9.409 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 698–2700 MHz | 0.4 dB @ 555–698 MHz
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 6 dB
VSWR at Frequency Band 1.3:1 @ 698–2700 MHz | 1.93:1 @ 555–698 MHz

Mechanical Specifications

Coupling Nut Proof Torque 25 N-m | 221.269 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 75 mm | 2.953 in
Width, packed 98 mm | 3.858 in
Length, packed 290 mm | 11.417 in
Volume 2131500 mm³ | 130.073 in³
Weight, gross 0.69 kg | 1.521 lb
Weight, net 0.59 kg | 1.301 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 49 mm | 1.929 in
Width 73 mm | 2.874 in
Length 239 mm | 9.409 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 698–2700 MHz | 0.4 dB @ 555–698 MHz
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 6 dB
VSWR at Frequency Band 1.3:1 @ 698–2700 MHz | 1.93:1 @ 555–698 MHz

Mechanical Specifications

Coupling Nut Proof Torque 25 N-m | 221.269 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 75 mm | 2.953 in
Width, packed 98 mm | 3.858 in
Length, packed 290 mm | 11.417 in
Volume 2131500 mm³ | 130.073 in³
Weight, gross 0.69 kg | 1.521 lb
Weight, net 0.59 kg | 1.301 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification