47250-5
Base Product: 47250-SERIES-ACCESSORY-KITS
HELIAX® Accessory Kit
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Packaging and Weights
Height, packed | 114.3 mm | 4.5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 25.4 mm | 1 in |
Packaging quantity | 1 |
Weight, gross | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Packaging and Weights
Height, packed | 114.3 mm | 4.5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 25.4 mm | 1 in |
Packaging quantity | 1 |
Weight, gross | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse