Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CSK4-TORX

Base Product: HARDWARE-KITS

Theft Deterrent Enclosure Hardware

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size #10

Material Specifications

Material Type Stainless steel

Packaging and Weights

Length, packed 0 mm | 0 in
Included Four theft deterrent bolts
Packaging quantity 4
Weight, gross 1.002 kg | 2.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size #10

Material Specifications

Material Type Stainless steel

Packaging and Weights

Length, packed 0 mm | 0 in
Included Four theft deterrent bolts
Packaging quantity 4
Weight, gross 1.002 kg | 2.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification