Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CPT-L1

Base Product: AUTOMATED-PREP-TOOLS

EASIAX Plus® Automated Cable Preparation Tool for LDF1-50 Type N connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • CPT-L1 Stripping Dimensions (as measured from the edge of the cable shield):
  • Center conductor length: 6mm (0.236 inches)
  • Jacket strip back: 17.47mm (0.688 inches)
  • Tool is a continuous feed. Cut dimensions are indexed from the spring/ball when it falls into the cable’s corrugation closest to the remaining jacket

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Combination Blades Included 4
Cutting Blade Life 150 cable preparations
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1/4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 76.2 mm | 3 in
Width, packed 63.5 mm | 2.5 in
Length, packed 38.1 mm | 1.5 in
Packaging quantity 1
Weight, gross 0.16 kg | 0.353 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Combination Blades Included 4
Cutting Blade Life 150 cable preparations
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1/4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 76.2 mm | 3 in
Width, packed 63.5 mm | 2.5 in
Length, packed 38.1 mm | 1.5 in
Packaging quantity 1
Weight, gross 0.16 kg | 0.353 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant