Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

9-01140-0320 | EPO-TEK 353ND

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Heat-cured epoxy kit for bonding fibers and optical components, 3-gram packs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Pre-measured bi-packs for consistent results
  • Long pot life and high service temperature
  • Cure time and temperature.: 22 min @ 130°C
  • Pot life: 2.5 hours / Shelf life: 12 months
  • Color after Curing: Amber
  • Viscosity: 3000 – 5000 cps
  • Glass transition-temp: > 95°C when using 22 min @ 130°C cure schedule

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber adhesive

Environmental Specifications

Storage Temperature +20 °C to +28 °C (+68 °F to +82.4 °F)

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber adhesive

Environmental Specifications

Storage Temperature +20 °C to +28 °C (+68 °F to +82.4 °F)

Product Specification

Product Specification