Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EQ-P6C1212-AL

Equipment Platform, 12 ft x 12 ft, base with six adjustable legs
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 6

Dimensions

Height 685.8 mm | 27 in
Width 3657.6 mm | 144 in
Length 3657.6 mm | 144 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 929.9 kg | 2050.076 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 6

Dimensions

Height 685.8 mm | 27 in
Width 3657.6 mm | 144 in
Length 3657.6 mm | 144 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 929.9 kg | 2050.076 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category