PGP-CS12
Base Product: PIM-GUARD-CABLE-SUPPORTS
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 12 positions / 24 cables for stackable hangers (up to 2 per position)
Configure Product Variants
Product Variants
Configure and display product variants of PGP-CS12 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Kit Content | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Compatible with first and second generation Polymer PIM-Guard products
-SSH-1416
-SSH-411
-SSH-1117
-SSH-1416
-SSH-411
-SSH-1117
Specifications
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Round member |
Dimensions
Height | 50.800 mm | 2 in |
Width | 304.800 mm | 12 in |
Length | 304.800 mm | 12 in |
Mounting Diameter, maximum | 76.200 mm | 3 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Hole Size | 3/4 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.93 kg | 2.050 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Round member |
Dimensions
Height | 50.800 mm | 2 in |
Width | 304.800 mm | 12 in |
Length | 304.800 mm | 12 in |
Mounting Diameter, maximum | 76.200 mm | 3 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.93 kg | 2.050 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Technical Publication
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse