Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PGP-CS18

Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 18 positions / 36 cables for stackable hangers (up to 2 per position)

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of PGP-CS18 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Kit Content    
No configured items found.
Features and Benefits
Compatible with first and second generation Polymer PIM-Guard products
-SSH-1416
-SSH-411
-SSH-1117

Product Classification

Product Type Support bracket
Product Brand PIM-Guard®

General Specifications

Cable Runs, quantity 18
Hole, quantity 18
Mounting Round member

Dimensions

Height 50.800 mm | 2 in
Width 304.800 mm | 12 in
Length 304.800 mm | 12 in
Mounting Diameter, maximum 76.200 mm | 3 in
Mounting Diameter, minimum 60.960 mm | 2.4 in
Hole Size 3/4 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Polymer

Packaging and Weights

Packaging quantity 1
Weight, net 0.8 kg | 1.764 lb

Product Classification

Product Type Support bracket
Product Brand PIM-Guard®

General Specifications

Cable Runs, quantity 18
Hole, quantity 18
Mounting Round member

Dimensions

Height 50.800 mm | 2 in
Width 304.800 mm | 12 in
Length 304.800 mm | 12 in
Mounting Diameter, maximum 76.200 mm | 3 in
Mounting Diameter, minimum 60.960 mm | 2.4 in
Hole Size 3/4 in

Material Specifications

Material Type Polymer

Packaging and Weights

Packaging quantity 1
Weight, net 0.8 kg | 1.764 lb
Click on image to enlarge.

Assembly Drawing

Product Specification

Technical Publication

Assembly Drawing

Product Specification

Technical Publication