GUB-5456
Galvanized U-bolt Assembly, 5/8 in x 4-5/8 in x 6-1/2 in
Specifications
Product Classification
Product Type | U-bolt |
Dimensions
Height | 165.1 mm | 6.5 in |
Width | 25.4 mm | 1 in |
Length | 165.1 mm | 6.5 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Throat Dimension | 116.84 mm | 4.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Nuts | U-bolts | Washers |
Packaging quantity | 1 |
Weight, net | 0.7 kg | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | U-bolt |
Dimensions
Height | 165.1 mm | 6.5 in |
Width | 25.4 mm | 1 in |
Length | 165.1 mm | 6.5 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Throat Dimension | 116.84 mm | 4.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Nuts | U-bolts | Washers |
Packaging quantity | 1 |
Weight, net | 0.7 kg | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse