Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MD-SQ2

Square Antenna Ice Shield, 2 ft square

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

General Specifications

Mounting Pipe, 50.8–203.2 mm (2 in to 8 in) OD

Dimensions

Height 914.4 mm | 36 in
Width 609.6 mm | 24 in
Length 609.6 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Ice shield
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Ice canopies and shields

General Specifications

Mounting Pipe, 50.8–203.2 mm (2 in to 8 in) OD

Dimensions

Height 914.4 mm | 36 in
Width 609.6 mm | 24 in
Length 609.6 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Ice shield
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification