MT-577-100
Crimp-on Lug for 3/8 in hardware, #2 AWG, two-hole
Specifications
Product Classification
Product Type | Lug kit |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 203.2 mm | 8 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Lugs |
Packaging quantity | 100 |
Weight, net | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Lug kit |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 203.2 mm | 8 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Lugs |
Packaging quantity | 100 |
Weight, net | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse