MTC3339IPM
Indoor RRU/Equipment Rack - 84" H x 18" W x 24" D
Specifications
Product Classification
Product Type | Equipment rack |
Dimensions
Height | 2133.600 mm | 84 in |
Width | 457.200 mm | 18 in |
Length | 609.600 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 53.26 kg | 117.418 lb |
Product Classification
Product Type | Equipment rack |
Dimensions
Height | 2133.600 mm | 84 in |
Width | 457.200 mm | 18 in |
Length | 609.600 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 53.26 kg | 117.418 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse