MTC3339IPML
Indoor RRU/Equipment Rack - 84" H x 30" W x 36" D
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Equipment rack |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 2151.380 mm | 84.7 in |
Width | 762.000 mm | 30 in |
Length | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 64.49 kg | 142.176 lb |
Product Classification
Product Type | Equipment rack |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 2151.380 mm | 84.7 in |
Width | 762.000 mm | 30 in |
Length | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 64.49 kg | 142.176 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse