Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-HP12M-B-J

Base Product: MC-HP-SERIES

3-Sector Adjustable Monopole Co-location Platform Base Kit, 12 ft 6 in Face, 15 in to 50 in OD. No antenna pipes included.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.810 m | 12.5 ft
Width 3810.000 mm | 150 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 716.358 kg | 1579.3 lb

Product Classification

Product Type Co-location platform

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.810 m | 12.5 ft
Width 3810.000 mm | 150 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 716.358 kg | 1579.3 lb
Click on image to enlarge.

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification