MD-AK-2
Microwave Antenna Strut Adjustment Bracket, 6 in, for 2-3/8 in OD struts
Specifications
Specifications
Product Classification
Product Type | Microwave strut component |
General Specifications
Mounting | Struts, 60.3 mm (2-3/8 in) OD |
Pipe, quantity | 0 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Clamps |
Packaging quantity | 1 |
Weight, net | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave strut component |
General Specifications
Mounting | Struts, 60.3 mm (2-3/8 in) OD |
Pipe, quantity | 0 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Clamps |
Packaging quantity | 1 |
Weight, net | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse