MDL-CS-10R
Tower Face Mounted Microwave Antenna Channel Support Kit, 120 in, includes pipe
Specifications
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Straight or tapered legs up to 406.4 mm (16 in) OD |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 3048 mm | 120 in |
Length | 203.2 mm | 8 in |
Pipe Length | 3048 mm | 120 in |
Mounting Diameter, maximum | 406.4 mm | 16 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Attachment hardware | Clamps | Pipes |
Packaging quantity | 1 |
Weight, net | 97.5 kg | 214.95 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Straight or tapered legs up to 406.4 mm (16 in) OD |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 3048 mm | 120 in |
Length | 203.2 mm | 8 in |
Pipe Length | 3048 mm | 120 in |
Mounting Diameter, maximum | 406.4 mm | 16 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Attachment hardware | Clamps | Pipes |
Packaging quantity | 1 |
Weight, net | 97.5 kg | 214.95 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse