Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PM-SC4-B

Universal Open Face Pipe Mount Kit for 4-1/2 in OD pipe - Pipe Not Included.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note One 8 ft microwave antenna with stiff arm
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Height 127 mm | 5 in
Width 304.8 mm | 12 in
Length 304.8 mm | 12 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Stand-off Distance 203.2 mm | 8 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Sliding pipe mount brackets | Universal saddle mount
Packaging quantity 1
Weight, net 49.8 kg | 109.79 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Pipe mount

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note One 8 ft microwave antenna with stiff arm
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Height 127 mm | 5 in
Width 304.8 mm | 12 in
Length 304.8 mm | 12 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Stand-off Distance 203.2 mm | 8 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Sliding pipe mount brackets | Universal saddle mount
Packaging quantity 1
Weight, net 49.8 kg | 109.79 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification