Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PM-SL4L

Universal Taper Pipe Mount Slider Bracket for 4-1/2 in OD pipe with 14" Stand-off - Pipe not included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount

General Specifications

Mounting Saddle mounts
Note One 96 in x 8 in panel antenna per pipe mount
Pipe, quantity 0
Tower Taper Tapered

Dimensions

Width 177.800 mm | 7 in
Length 355.600 mm | 14 in
Pipe Outer Diameter 114.300 mm | 4.5 in
Stand-off Distance 355.600 mm | 14 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Hardware | Sliding pipe mount brackets
Packaging quantity 2
Weight, net 16.8 kg | 37.038 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Pipe mount

General Specifications

Mounting Saddle mounts
Note One 96 in x 8 in panel antenna per pipe mount
Pipe, quantity 0
Tower Taper Tapered

Dimensions

Width 177.800 mm | 7 in
Length 355.600 mm | 14 in
Pipe Outer Diameter 114.300 mm | 4.5 in
Stand-off Distance 355.600 mm | 14 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Hardware | Sliding pipe mount brackets
Packaging quantity 2
Weight, net 16.8 kg | 37.038 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification