HRK-14-12-01
Three Sector Top Rail Kit, 2-3/8 in OD x 14 ft 6 in face. Pipe Mounts not included.
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 4.420 m | 14.5 ft |
Platform Width | 4419.600 mm | 174 in |
Width | 4419.600 mm | 174 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Corner clips | Hardware | Rail |
Packaging quantity | 1 |
Weight, net | 98.6 kg | 217.376 lb |
Product Classification
Product Type | Co-location platform |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 4.420 m | 14.5 ft |
Platform Width | 4419.600 mm | 174 in |
Width | 4419.600 mm | 174 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Corner clips | Hardware | Rail |
Packaging quantity | 1 |
Weight, net | 98.6 kg | 217.376 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse